System Plast 2120FT Straight Running Solid Top, Material: Gray Low Friction, Width: 765mm, Pitch: 0.5in - LFG2120FT-M0765
Part #:251408H
Catalog #:LFG2120FT-M0765
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Series: | 2120 |
| Max Load Capacity (N/m): | 20,000 N·m | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Belt Thickness (in): | 0.34 in |
| Chain Width (in): | 30.12 in | Surface Type: | Solid Top |
| Chain Material: | LFG | Rod/Pin Material: | PBT(White) |
| Chain Width (mm): | 765 mm | Chain Number: | 2120FT |
| Belt Thickness (mm): | 8.7 mm | Max Load Capacity (lb/ft): | 1,400 lb/ft |
| Chain Width Measurement System: | Metric | Chain Material Description: | Gray Low Friction |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 0.5 in |
| Chain Pitch (mm): | 12.7 mm |
General Specifications
| UPC: | 726166158101 | Weight: | 5.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 30.12 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

