System Plast 2120FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 255mm, Pitch: 0.5in - NGE2120FT-M0255
Part #:AA2500787
Catalog #:NGE2120FT-M0255
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Belt Thickness (in): | 0.34 in |
| Max Load Capacity (N/m): | 20,000 N·m | Product Group: | Modular Plastic Belts |
| Surface Type: | Solid Top | Chain Width (in): | 10.04 in |
| Chain Pitch (in): | 0.5 in | Chain Material: | NGE |
| Straight or Side-Flex: | Straight Running | Chain Number: | 2120FT |
| Chain Width (mm): | 255 mm | Rod/Pin Material: | PBT(White) |
| Chain Width Measurement System: | Metric | Chain Pitch (mm): | 12.7 mm |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Belt Thickness (mm): | 8.7 mm |
| Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166516567 | Weight: | 1.48 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.04 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

