System Plast 2120FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 510mm, Pitch: 0.5in - NGE2120FT-M0510
Part #:AA2500799
Catalog #:NGE2120FT-M0510
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2120 | Max Load Capacity (N/m): | 20,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.34 in |
| Chain Pitch (in): | 0.5 in | Chain Number: | 2120FT |
| Chain Pitch (mm): | 12.7 mm | Chain Width Measurement System: | Metric |
| Chain Material: | NGE | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (in): | 20.08 in | Chain Width (mm): | 510 mm |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Rod/Pin Material: | PBT(White) |
| Belt Thickness (mm): | 8.7 mm | Surface Type: | Solid Top |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166516598 | Weight: | 2.96 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 20.08 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

