System Plast 2120FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 425mm, Pitch: 0.5in - LFG2120FT-M0425VG-2
Part #:254804
Catalog #:LFG2120FT-M0425VG-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Belt Thickness (in): | 0.42 in |
| Product Group: | Modular Plastic Belts | Series: | 2120 |
| Max Load Capacity (N/m): | 20,000 N·m | Product Type: | Straight Running |
| Chain Pitch (mm): | 12.7 mm | Chain Number: | 2120FT VG |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Chain Material Description: | Gray Low Friction |
| Surface Type: | SuperGrip™ | Chain Width Measurement System: | Metric |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 16.73 in |
| Chain Material: | LFG | Belt Thickness (mm): | 10.7 mm |
| Chain Pitch (in): | 0.5 in | Chain Width (mm): | 425 mm |
| Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166502157 | Weight: | 2.63 LB |
| Packaged Length: | 12.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

