System Plast 2120FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 510mm, Pitch: 0.5in - LFG2120FT-M0510VG
Part #:254705
Catalog #:LFG2120FT-M0510VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 20,000 N·m | Belt Thickness (in): | 0.42 in |
| Belt Thickness (mm): | 10.7 mm | Chain Width Measurement System: | Metric |
| Surface Type: | SuperGrip™ | Chain Pitch (mm): | 12.7 mm |
| Straight or Side-Flex: | Straight Running | Chain Material: | LFG |
| Chain Width (mm): | 510 mm | Max Load Capacity (lb/ft): | 1,400 lb/ft |
| Chain Material Description: | Gray Low Friction | Chain Width (in): | 20.08 in |
| Rod/Pin Material: | PBT (White) | Chain Number: | 2120FT VG |
| Chain Pitch (in): | 0.5 in |
General Specifications
| UPC: | 726166194970 | Weight: | 3.30 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 20.08 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

