System Plast 2120FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 680mm, Pitch: 0.5in - LFG2120FT-M0680VG
Part #:254707
Catalog #:LFG2120FT-M0680VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Load Capacity (N/m): | 20,000 N·m | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.42 in | Series: | 2021 |
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Chain Material: | LFG | Belt Thickness (mm): | 10.7 mm |
| Chain Width (in): | 26.77 in | Chain Number: | 2120FT VG |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Rod/Pin Material: | PBT (White) |
| Surface Type: | SuperGrip™ | Chain Width (mm): | 680 mm |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Metric |
| Chain Pitch (in): | 0.5 in | Chain Pitch (mm): | 12.7 mm |
| Chain Material Description: | Gray Low Friction |
General Specifications
| UPC: | 726166272746 | Weight: | 5.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 26.77 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

