System Plast 2120FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 765mm, Pitch: 0.5in - LFG2120FT-M0765VG
Part #:254708
Catalog #:LFG2120FT-M0765VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 20,000 N·m | Product Type: | Straight Running |
| Belt Thickness (in): | 0.42 in | Product Line: | Plastic Modular Chain and Belt |
| Chain Width (in): | 30.12 in | Max Load Capacity (lb/ft): | 1,400 lb/ft |
| Belt Thickness (mm): | 10.7 mm | Chain Pitch (mm): | 12.7 mm |
| Chain Width (mm): | 765 mm | Chain Pitch (in): | 0.5 in |
| Chain Material Description: | Gray Low Friction | Chain Width Measurement System: | Metric |
| Chain Material: | LFG | Straight or Side-Flex: | Straight Running |
| Surface Type: | SuperGrip™ | Rod/Pin Material: | PBT (White) |
| Chain Number: | 2120FT VG |
General Specifications
| UPC: | 726166272753 | Weight: | 5.00 LB |
| Packaged Length: | 5.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

