System Plast 2120FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 85mm, Pitch: 0.5in - LFG2120FT-M0085VG
Part #:254700
Catalog #:LFG2120FT-M0085VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Product Line: | Plastic Modular Chain and Belt |
| Belt Thickness (in): | 0.42 in | Product Type: | Straight Running |
| Product Group: | Modular Plastic Belts | Positrack: | None |
| Chain Width Measurement System: | Metric | Chain Number: | 2120FT VG |
| Chain Width (mm): | 85 mm | Chain Width (in): | 3.35 in |
| Chain Material: | LFG | Rod/Pin Material: | PBT |
| Chain Pitch (mm): | 12.7 mm | Chain Pitch (in): | 0.5 in |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 10.7 mm |
| Surface Type: | SuperGrip™ | Chain Material Description: | Gray Low Friction |
General Specifications
| UPC: | 787405588004 | Weight: | 0.59 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 4.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

