System Plast 2120FT VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 0.5in - NGE2120FT-M0340VG50
Part #:AA2500792
Catalog #:NGE2120FT-M0340VG50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2120 |
| Product Line: | Plastic Modular Chain and Belt | Belt Thickness (in): | 0.42 in |
| Max Load Capacity (N/m): | 18,000 N·m | Product Group: | Modular Plastic Belts |
| Chain Material Description: | NG evo (Gray Blue) | Straight or Side-Flex: | Straight Running |
| Chain Width Measurement System: | Metric | Belt Thickness (mm): | 10.7 mm |
| Surface Type: | SuperGrip™ | Chain Width (mm): | 340 mm |
| Chain Pitch (mm): | 12.7 mm | Chain Number: | 2120FT VG |
| Chain Width (in): | 13.39 in | Chain Pitch (in): | 0.5 in |
| Rod/Pin Material: | PBT(White) | Chain Material: | NGE |
| Max Load Capacity (lb/ft): | 1,260 lb/ft |
General Specifications
| UPC: | 726166556259 | Weight: | 2.14 LB |
| Packaged Length: | 14.85 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 8.15 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

