System Plast 2120FT VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 595mm, Pitch: 0.5in - NGE2120FT-M0595VG50
Part #:AA2500804
Catalog #:NGE2120FT-M0595VG50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2120 |
| Product Type: | Straight Running | Max Load Capacity (N/m): | 18,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.42 in |
| Surface Type: | SuperGrip™ | Chain Width Measurement System: | Metric |
| Straight or Side-Flex: | Straight Running | Max Load Capacity (lb/ft): | 1,260 lb/ft |
| Chain Number: | 2120FT VG | Chain Pitch (mm): | 12.7 mm |
| Chain Material: | NGE | Belt Thickness (mm): | 10.7 mm |
| Chain Pitch (in): | 0.5 in | Rod/Pin Material: | PBT(White) |
| Chain Width (in): | 23.43 in | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (mm): | 595 mm |
General Specifications
| UPC: | 726166558475 | Weight: | 3.68 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 26.05 IN |
| Packaged Height: | 5.65 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

