System Plast 2120LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 595mm, Pitch: 0.5in - LFG2120LBP-M0595
Part #:256506
Catalog #:LFG2120LBP-M0595
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | LBP 2120 | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 1,857 N·m |
| Belt Thickness (in): | 0.85 in | Product Type: | Straight Running |
| Surface Type: | Low Backline Pressure | Chain Width Measurement System: | Metric |
| Chain Width (mm): | 595 mm | Chain Material: | LFG |
| Max Load Capacity (lb/ft): | 1,370 lb/ft | Chain Pitch (mm): | 12.7 mm |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 21.5 mm |
| Rod/Pin Material: | Acetal (blue) | Chain Width (in): | 23.43 in |
| Chain Number: | 2120LBP | Chain Material Description: | Gray Low Friction |
| Chain Pitch (in): | 0.5 in |
General Specifications
| UPC: | 726166152444 | Weight: | 5.13 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 23.43 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

