System Plast 2120LBP Straight Running Low Backline Pressure, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 0.5in - NGE2120LBP-M0340
Part #:AA2501124
Catalog #:NGE2120LBP-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2120 |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 18,000 N·m |
| Belt Thickness (in): | 0.85 in | Product Group: | Modular Plastic Belts |
| Chain Width Measurement System: | Metric | Chain Pitch (in): | 0.5 in |
| Chain Pitch (mm): | 12.7 mm | Belt Thickness (mm): | 21.5 mm |
| Surface Type: | Low Backline Pressure | Chain Width (in): | 13.39 in |
| Straight or Side-Flex: | Straight Running | Chain Material Description: | NG evo (Gray Blue) |
| Max Load Capacity (lb/ft): | 1,260 lb/ft | Chain Number: | 2120LBP |
| Chain Width (mm): | 340 mm | Rod/Pin Material: | PBT(White) |
| Chain Material: | NGE |
General Specifications
| UPC: | 726166558390 | Weight: | 5.40 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

