System Plast 2121FT Straight Running Solid Top, Material: Gray Low Friction, Width: 24in, Pitch: 0.5in - LFG2121FT-K2400
Part #:261107
Catalog #:LFG2121FT-K2400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Product Line: | Plastic Modular Chain and Belt | Positrack: | None |
| Chain Number: | 2121FT | Chain Pitch (in): | 0.5 in |
| Chain Width (in): | 24 in | Rod/Pin Material: | PBT |
| Chain Width (mm): | 609.6 mm | Chain Material: | LFG |
| Chain Width Measurement System: | Imperial | Chain Pitch (mm): | 12.7 mm |
| Belt Thickness (mm): | 8.7 mm | Surface Type: | Solid Top |
| Chain Material Description: | Gray Low Friction | Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166153212 | Weight: | 3.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 24.00 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

