System Plast 2121FT Straight Running Solid Top, Material: Gray Low Friction, Width: 3in, Pitch: 0.5in - LFG2121FT-K300
Part #:26050
Catalog #:LFG2121FT-K300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Product Type: | Straight Running |
| Product Group: | Modular Plastic Belts | Product Line: | Plastic Modular Chain and Belt |
| Belt Thickness (in): | 0.34 in | Surface Type: | Solid Top |
| Straight or Side-Flex: | Straight Running | Chain Material Description: | Gray Low Friction |
| Positrack: | None | Rod/Pin Material: | PBT |
| Belt Thickness (mm): | 8.7 mm | Chain Pitch (mm): | 12.7 mm |
| Chain Pitch (in): | 0.5 in | Chain Width (in): | 3 in |
| Chain Number: | 2121FT | Chain Width Measurement System: | Imperial |
| Chain Material: | LFG | Chain Width (mm): | 76.2 mm |
General Specifications
| UPC: | 726166186524 | Weight: | 1.36 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 3.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

