System Plast 2121FT Straight Running Solid Top, Material: Gray Low Friction, Width: 6in, Pitch: 0.5in - LFG2121FT-K600
Part #:26053
Catalog #:LFG2121FT-K600
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Belt Thickness (in): | 0.34 in |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Product Type: | Straight Running | Positrack: | None |
| Surface Type: | Solid Top | Straight or Side-Flex: | Straight Running |
| Rod/Pin Material: | PBT | Chain Width Measurement System: | Imperial |
| Chain Material: | LFG | Belt Thickness (mm): | 8.7 mm |
| Chain Material Description: | Gray Low Friction | Chain Pitch (mm): | 12.7 mm |
| Chain Pitch (in): | 0.5 in | Chain Number: | 2121FT |
| Chain Width (mm): | 152.4 mm | Chain Width (in): | 6 in |
General Specifications
| UPC: | 726166186586 | Weight: | 0.99 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 7.70 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

