System Plast 2121FT Straight Running Solid Top, Material: Gray Low Friction, Width: 7.5in, Pitch: 0.5in - LFG2121FT-K750
Part #:26054
Catalog #:LFG2121FT-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Belt Thickness (in): | 0.34 in |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Chain Pitch (in): | 0.5 in |
| Chain Width (in): | 7.5 in | Chain Width (mm): | 190.5 mm |
| Rod/Pin Material: | PBT | Chain Material: | LFG |
| Chain Pitch (mm): | 12.7 mm | Positrack: | None |
| Belt Thickness (mm): | 8.7 mm | Chain Material Description: | Gray Low Friction |
| Straight or Side-Flex: | Straight Running | Chain Number: | 2121FT |
| Surface Type: | Solid Top | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166186609 | Weight: | 1.36 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

