System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 0.5in - NGE2121FT-K1200
Part #:AA2501611
Catalog #:NGE2121FT-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 18,000 N·m |
| Chain Width Measurement System: | Imperial | Chain Width (mm): | 304.8 mm |
| Belt Thickness (mm): | 8.7 mm | Chain Material: | NGE |
| Chain Material Description: | NG evo (Gray Blue) | Chain Width (in): | 12 in |
| Chain Number: | 2121FT | Max Load Capacity (lb/ft): | 1,260 lb/ft |
| Positrack: | None | Straight or Side-Flex: | Straight Running |
| Surface Type: | Solid Top | Chain Pitch (mm): | 12.7 mm |
| Rod/Pin Material: | POM Grey | Chain Pitch (in): | 0.5 in |
General Specifications
| UPC: | 726166516994 | Weight: | 1.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

