System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 15in, Pitch: 0.5in - NGE2121FT-K1500
Part #:AA2501612
Catalog #:NGE2121FT-K1500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2121 | Max Load Capacity (N/m): | 18,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.34 in |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 381 mm |
| Chain Width (in): | 15 in | Chain Material: | NGE |
| Belt Thickness (mm): | 8.7 mm | Chain Number: | 2121FT |
| Surface Type: | Solid Top | Rod/Pin Material: | POM Grey |
| Chain Material Description: | NG evo (Gray Blue) | Max Load Capacity (lb/ft): | 1,260 lb/ft |
| Chain Pitch (in): | 0.5 in | Chain Pitch (mm): | 12.7 mm |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166517007 | Weight: | 2.25 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

