System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 18in, Pitch: 0.5in - NGE2121FT-K1800
Part #:AA2501613
Catalog #:NGE2121FT-K1800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2121 |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 18,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Pitch (in): | 0.5 in | Chain Width (in): | 18 in |
| Max Load Capacity (lb/ft): | 1,260 lb/ft | Chain Number: | 2121FT |
| Rod/Pin Material: | POM Grey | Surface Type: | Solid Top |
| Straight or Side-Flex: | Straight Running | Chain Material: | NGE |
| Belt Thickness (mm): | 8.7 mm | Chain Width (mm): | 457.2 mm |
| Chain Width Measurement System: | Imperial | Chain Pitch (mm): | 12.7 mm |
| Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166517014 | Weight: | 2.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

