System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 0.5in - NGE2121FT-PT-K325
Part #:AA2501647
Catalog #:NGE2121FT-PT-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 - 2121 | Product Type: | Straight Running |
| Product Group: | Modular Plastic Belts | Product Line: | Plastic Modular Chain and Belt |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 1,490 N·m |
| Max Load Capacity (lb/ft): | 330 lb/ft | Chain Pitch (in): | 0.5 in |
| Surface Type: | Solid Top | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (in): | 3.25 in | Chain Number: | 2121FT |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 8.7 mm |
| Chain Width Measurement System: | Imperial | Positrack: | PT |
| Chain Width (mm): | 82.55 mm | Rod/Pin Material: | PBT(White) |
| Chain Material: | NGE | Chain Pitch (mm): | 12.7 mm |
General Specifications
| UPC: | 726166516239 | Weight: | 0.58 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 4.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

