System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 0.5in - NGE2121FT-PT-K450
Part #:AA2501648
Catalog #:NGE2121FT-PT-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 - 2121 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 2,060 N·m |
| Surface Type: | Solid Top | Chain Number: | 2121FT |
| Chain Pitch (in): | 0.5 in | Chain Material Description: | NG evo (Gray Blue) |
| Chain Pitch (mm): | 12.7 mm | Positrack: | PT |
| Chain Material: | NGE | Chain Width Measurement System: | Imperial |
| Belt Thickness (mm): | 8.7 mm | Straight or Side-Flex: | Straight Running |
| Rod/Pin Material: | PBT(White) | Max Load Capacity (lb/ft): | 460 lb/ft |
| Chain Width (mm): | 114.3 mm | Chain Width (in): | 4.5 in |
General Specifications
| UPC: | 726166516246 | Weight: | 0.68 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 0.58 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

