System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 48in, Pitch: 0.5in - NGE2121FT-K4800
Part #:AA2501626
Catalog #:NGE2121FT-K4800
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2121 |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 18,000 N·m |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Chain Pitch (in): | 0.5 in | Surface Type: | Solid Top |
| Chain Width (in): | 48 in | Chain Number: | 2121FT |
| Max Load Capacity (lb/ft): | 1,260 lb/ft | Straight or Side-Flex: | Straight Running |
| Rod/Pin Material: | POM Grey | Chain Width (mm): | 1,219.2 mm |
| Chain Material Description: | NG evo (Gray Blue) | Chain Width Measurement System: | Imperial |
| Chain Material: | NGE | Chain Pitch (mm): | 12.7 mm |
| Belt Thickness (mm): | 8.7 mm |
General Specifications
| UPC: | 726166517120 | Weight: | 7.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 48.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

