System Plast 2121FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 9in, Pitch: 0.5in - NGE2121FT-K900
Part #:AA2501644
Catalog #:NGE2121FT-K900
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2121 | Belt Thickness (in): | 0.34 in |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Product Type: | Straight Running | Max Load Capacity (N/m): | 18,000 N·m |
| Rod/Pin Material: | POM Grey | Chain Pitch (in): | 0.5 in |
| Chain Material: | NGE | Straight or Side-Flex: | Straight Running |
| Chain Pitch (mm): | 12.7 mm | Chain Number: | 2121FT |
| Surface Type: | Solid Top | Positrack: | None |
| Max Load Capacity (lb/ft): | 1,260 lb/ft | Chain Width (in): | 9 in |
| Chain Width (mm): | 228.6 mm | Chain Material Description: | NG evo (Gray Blue) |
| Belt Thickness (mm): | 8.7 mm | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166517182 | Weight: | 1.35 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

