System Plast 2121FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 2in, Pitch: 0.5in - LFG2121FT-K200VG
Part #:25052H-VG
Catalog #:LFG2121FT-K200VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Max Load Capacity (N/m): | 20,000 N·m |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Product Line: | Plastic Modular Chain and Belt | Series: | 2120 |
| Chain Width (mm): | 50.8 mm | Chain Number: | 2121FT VG |
| Chain Pitch (mm): | 12.7 mm | Surface Type: | SuperGrip™ |
| Chain Material: | LFG | Straight or Side-Flex: | Straight Running |
| Chain Width Measurement System: | Imperial | Max Load Capacity (lb/ft): | 1,400 lb/ft |
| Chain Pitch (in): | 0.5 in | Chain Width (in): | 2 in |
| Belt Thickness (mm): | 8.7 mm | Chain Material Description: | Gray Low Friction |
| Rod/Pin Material: | PBT (White) |
General Specifications
| UPC: | 726166467838 | Weight: | 0.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

