System Plast 2124FT Straight Running Solid Top, Material: Gray Low Friction, Width: 1.34in, Pitch: 0.5in - LFG2124FT-PT-K134
Part #:261438
Catalog #:LFG2124FT-PT-K134
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Series: | 2124 |
| Max Load Capacity (N/m): | 300 N·m | Belt Thickness (in): | 0.34 in |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Max Load Capacity (lb/ft): | 65 lb/ft | Chain Width Measurement System: | Imperial |
| Positrack: | PT | Chain Width (mm): | 34.036 mm |
| Chain Width (in): | 1.34 in | Chain Material Description: | Gray Low Friction |
| Surface Type: | Solid Top | Rod/Pin Material: | PBT |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 0.5 in |
| Chain Material: | LFG | Chain Pitch (mm): | 12.7 mm |
| Belt Thickness (mm): | 8.7 mm | Chain Number: | 2124FT |
General Specifications
| UPC: | 726166527440 | Weight: | 0.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 0.58 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

