System Plast 2190FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 15in, Pitch: 0.75in - NGE2190FG-K1500
Part #:AA2501652
Catalog #:NGE2190FG-K1500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 27000 N·m |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Max Load Capacity (lb/ft): | 1800 lb/ft | Chain Width Measurement System: | Imperial |
| Chain Width (mm): | 381 mm | Rod/Pin Material: | PBT(Water blue) |
| Chain Material: | NGE | Surface Type: | Flush Grid |
| Chain Pitch (mm): | 19.1 mm | Chain Pitch (in): | 0.75 in |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 15 in |
| Open Area (%): | 19 % | Chain Material Description: | NG evo (Gray Blue) |
| Belt Thickness (mm): | 8.7 mm | Chain Number: | 2190FG |
General Specifications
| UPC: | 726166517205 | Weight: | 2.25 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

