System Plast 2190FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 0.75in - NGE2190FG-PT-K325
Part #:AA2501686
Catalog #:NGE2190FG-PT-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 2250 N·m |
| Open Area (%): | 19 % | Chain Width (mm): | 82.55 mm |
| Chain Material Description: | NG evo (Gray Blue) | Belt Thickness (mm): | 8.7 mm |
| Chain Width (in): | 3.25 in | Surface Type: | Flush Grid |
| Chain Material: | NGE | Chain Pitch (mm): | 19.1 mm |
| Positrack: | PT | Chain Pitch (in): | 0.75 in |
| Straight or Side-Flex: | Straight Running | Rod/Pin Material: | PBT(Water blue) |
| Max Load Capacity (lb/ft): | 500 lb/ft | Chain Number: | 2190FG |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166559625 | Weight: | 0.34 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 0.62 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

