System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 0.75in - NGE2190FT-K1200
Part #:AA2501690
Catalog #:NGE2190FT-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Product Group: | Modular Plastic Belts |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 27,000 N·m |
| Max Load Capacity (lb/ft): | 1,800 lb/ft | Chain Pitch (in): | 0.75 in |
| Straight or Side-Flex: | Straight Running | Chain Pitch (mm): | 19.1 mm |
| Chain Width (mm): | 304.8 mm | Rod/Pin Material: | PBT(Water blue) |
| Chain Width Measurement System: | Imperial | Chain Width (in): | 12 in |
| Chain Material Description: | NG evo (Gray Blue) | Chain Material: | NGE |
| Belt Thickness (mm): | 8.7 mm | Surface Type: | Solid Top |
| Positrack: | None | Chain Number: | 2190FT |
General Specifications
| UPC: | 726166517366 | Weight: | 1.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

