System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 15in, Pitch: 0.75in - NGE2190FT-K1500
Part #:AA2501691
Catalog #:NGE2190FT-K1500
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Belt Thickness (in): | 0.34 in |
| Product Group: | Modular Plastic Belts | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Max Load Capacity (N/m): | 27,000 N·m |
| Chain Number: | 2190FT | Positrack: | None |
| Chain Material Description: | NG evo (Gray Blue) | Straight or Side-Flex: | Straight Running |
| Max Load Capacity (lb/ft): | 1,800 lb/ft | Belt Thickness (mm): | 8.7 mm |
| Chain Width Measurement System: | Imperial | Chain Material: | NGE |
| Chain Pitch (in): | 0.75 in | Chain Pitch (mm): | 19.1 mm |
| Surface Type: | Solid Top | Chain Width (in): | 15 in |
| Rod/Pin Material: | PBT(Water blue) | Chain Width (mm): | 381 mm |
General Specifications
| UPC: | 726166517373 | Weight: | 1.96 LB |
| Packaged Length: | 8.05 IN | Packaged Width: | 17.05 IN |
| Packaged Height: | 7.05 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

