System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 18in, Pitch: 0.75in - NGE2190FT-K2400
Part #:AA2501694
Catalog #:NGE2190FT-K2400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2190 |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 27,000 N·m |
| Chain Material: | NGE | Chain Width (mm): | 457.2 mm |
| Chain Width Measurement System: | Imperial | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 0.75 in | Belt Thickness (mm): | 8.7 mm |
| Chain Pitch (mm): | 19.1 mm | Max Load Capacity (lb/ft): | 1,800 lb/ft |
| Surface Type: | Solid Top | Chain Width (in): | 18 in |
| Chain Number: | 2190FT | Rod/Pin Material: | PBT(Water blue) |
| Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166517403 | Weight: | 3.60 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

