System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 18in, Pitch: 0.75in - NGE2190FT-K4800
Part #:AA2501705
Catalog #:NGE2190FT-K4800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2190 |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 27,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.34 in |
| Surface Type: | Solid Top | Chain Pitch (in): | 0.75 in |
| Chain Pitch (mm): | 19.1 mm | Chain Material: | NGE |
| Chain Width (mm): | 457.2 mm | Belt Thickness (mm): | 8.7 mm |
| Chain Width (in): | 18 in | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | PBT(Water blue) | Straight or Side-Flex: | Straight Running |
| Chain Number: | 2190FT | Chain Material Description: | NG evo (Gray Blue) |
| Max Load Capacity (lb/ft): | 1,800 lb/ft |
General Specifications
| UPC: | 726166517489 | Weight: | 7.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 48.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

