System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 0.75in - NGE2190FT-PT-K325
Part #:AA2501724
Catalog #:NGE2190FT-PT-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Belt Thickness (in): | 0.34 in |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Product Type: | Straight Running | Max Load Capacity (N/m): | 2,250 N·m |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | PBT(Water blue) |
| Chain Width (mm): | 82.55 mm | Chain Material Description: | NG evo (Gray Blue) |
| Chain Number: | 2190FT | Chain Pitch (in): | 0.75 in |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 8.7 mm |
| Chain Width (in): | 3.25 in | Chain Material: | NGE |
| Max Load Capacity (lb/ft): | 500 lb/ft | Chain Pitch (mm): | 19.1 mm |
| Positrack: | PT | Surface Type: | Solid Top |
General Specifications
| UPC: | 726166516352 | Weight: | 0.47 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.90 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

