System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 30in, Pitch: 0.75in - NGE2190FT-K3000
Part #:AA2501697
Catalog #:NGE2190FT-K3000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2190 |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 27,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Pitch (mm): | 19.1 mm | Max Load Capacity (lb/ft): | 1,800 lb/ft |
| Surface Type: | Solid Top | Belt Thickness (mm): | 8.7 mm |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 0.75 in |
| Chain Material: | NGE | Chain Width (mm): | 762 mm |
| Chain Width Measurement System: | Imperial | Chain Number: | 2190FT |
| Chain Width (in): | 30 in | Chain Material Description: | NG evo (Gray Blue) |
| Rod/Pin Material: | PBT(Water blue) |
General Specifications
| UPC: | 726166517427 | Weight: | 4.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

