System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 0.75in - NGE2190FT-PT-K450
Part #:AA2501725
Catalog #:NGE2190FT-PT-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2190 | Max Load Capacity (N/m): | 3,060 N·m |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Chain Width (in): | 4.5 in | Rod/Pin Material: | PBT(Water blue) |
| Positrack: | PT | Chain Number: | 2190FT |
| Max Load Capacity (lb/ft): | 680 lb/ft | Chain Material Description: | NG evo (Gray Blue) |
| Chain Material: | NGE | Surface Type: | Solid Top |
| Chain Width (mm): | 114.3 mm | Chain Pitch (in): | 0.75 in |
| Chain Width Measurement System: | Imperial | Chain Pitch (mm): | 19.1 mm |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 8.7 mm |
General Specifications
| UPC: | 726166516369 | Weight: | 0.62 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 5.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

