System Plast 2190FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 6in, Pitch: 0.75in - NGE2190FT-K600
Part #:AA2501709
Catalog #:NGE2190FT-K600
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2190 | Product Group: | Modular Plastic Belts |
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 4,150 N·m |
| Chain Width (in): | 6 in | Chain Pitch (mm): | 19.1 mm |
| Rod/Pin Material: | PBT(Water blue) | Chain Number: | 2190FT |
| Chain Material: | NGE | Chain Pitch (in): | 0.75 in |
| Chain Width Measurement System: | Imperial | Belt Thickness (mm): | 8.7 mm |
| Straight or Side-Flex: | Straight Running | Surface Type: | Solid Top |
| Chain Width (mm): | 152.4 mm | Max Load Capacity (lb/ft): | 910 lb/ft |
| Positrack: | None | Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166516321 | Weight: | 0.74 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.00 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

