System Plast 2250FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 170mm, Pitch: 1in - NGE2250FG-PT-M0170
Part #:AA2501290
Catalog #:NGE2250FG-PT-M0170
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2250 | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 25,000 N·m | Belt Thickness (in): | 0.34 in |
| Rod/Pin Material: | PBT(White) | Chain Material Description: | NG evo (Gray Blue) |
| Open Area (%): | 23 % | Surface Type: | Flush Grid |
| Positrack: | PT | Chain Width Measurement System: | Metric |
| Chain Pitch (mm): | 25.4 mm | Belt Thickness (mm): | 8.7 mm |
| Chain Number: | 2250FG | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 170 mm |
| Chain Pitch (in): | 1 in | Chain Material: | NGE |
| Chain Width (in): | 6.69 in |
General Specifications
| UPC: | 726166547769 | Weight: | 0.84 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.69 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

