System Plast 2250FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1in - NGE2250FG-PT-K330
Part #:AA2500772
Catalog #:NGE2250FG-PT-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2250 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 1,890 N·m |
| Chain Material Description: | NG evo (Gray Blue) | Surface Type: | Flush Grid |
| Belt Thickness (mm): | 8.7 mm | Chain Pitch (mm): | 25.4 mm |
| Open Area (%): | 23 % | Rod/Pin Material: | PBT(White) |
| Max Load Capacity (lb/ft): | 425 lb/ft | Chain Pitch (in): | 1 in |
| Chain Width (in): | 3.3 in | Straight or Side-Flex: | Straight Running |
| Chain Material: | NGE | Positrack: | PT |
| Chain Width Measurement System: | Imperial | Chain Number: | 2250FG |
| Chain Width (mm): | 83.82 mm |
General Specifications
| UPC: | 726166543280 | Weight: | 0.34 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 0.73 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

