System Plast 2250FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 1in - NGE2250FG-PT-M0340
Part #:AA2501294
Catalog #:NGE2250FG-PT-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Product Line: | Plastic Modular Chain and Belt |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 25,000 N·m |
| Product Type: | Straight Running | Series: | 2250 |
| Open Area (%): | 23 % | Chain Width (mm): | 340 mm |
| Chain Pitch (in): | 1 in | Chain Material: | NGE |
| Belt Thickness (mm): | 8.7 mm | Rod/Pin Material: | PBT(White) |
| Positrack: | PT | Chain Width Measurement System: | Metric |
| Surface Type: | Flush Grid | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Straight Running | Chain Pitch (mm): | 25.4 mm |
| Chain Width (in): | 13.39 in | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Chain Number: | 2250FG |
General Specifications
| UPC: | 726166547783 | Weight: | 1.68 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.39 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

