System Plast 2250FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 595mm, Pitch: 1in - NGE2250FG-PT-M0595
Part #:AA2501300
Catalog #:NGE2250FG-PT-M0595
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2250 |
| Product Type: | Straight Running | Belt Thickness (in): | 0.34 in |
| Max Load Capacity (N/m): | 25,000 N·m | Product Group: | Modular Plastic Belts |
| Belt Thickness (mm): | 8.7 mm | Chain Material: | NGE |
| Chain Width (in): | 23.43 in | Surface Type: | Flush Grid |
| Straight or Side-Flex: | Straight Running | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Chain Width Measurement System: | Metric | Chain Number: | 2250FG |
| Chain Pitch (mm): | 25.4 mm | Chain Width (mm): | 595 mm |
| Open Area (%): | 23 % | Positrack: | PT |
| Chain Pitch (in): | 1 in | Chain Material Description: | NG evo (Gray Blue) |
| Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166547806 | Weight: | 2.95 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 23.43 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

