System Plast 2250FT Straight Running Solid Top, Material: Gray Low Friction, Width: 255mm, Pitch: 1in - LFG2250FT-M0255
Part #:25102
Catalog #:LFG2250FT-M0255
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2250 | Belt Thickness (in): | 0.34 in |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 25,000 N·m |
| Chain Pitch (mm): | 25.4 mm | Chain Width Measurement System: | Metric |
| Chain Width (mm): | 255 mm | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 1 in | Rod/Pin Material: | PBT(White) |
| Max Load Capacity (lb/ft): | 1,700 lb/ft | Chain Number: | 2250FT |
| Belt Thickness (mm): | 8.7 mm | Chain Width (in): | 10.04 in |
| Chain Material Description: | Gray Low Friction | Chain Material: | LFG |
| Surface Type: | Solid Top |
General Specifications
| UPC: | 726166501549 | Weight: | 1.93 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

