System Plast 2250FT Straight Running Solid Top, Material: Gray Low Friction, Width: 340mm, Pitch: 1in - LFG2250FT-M0340
Part #:25103
Catalog #:LFG2250FT-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2250 | Belt Thickness (in): | 0.34 in |
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 25,000 N·m |
| Chain Width Measurement System: | Metric | Belt Thickness (mm): | 8.7 mm |
| Chain Pitch (mm): | 25.4 mm | Chain Material: | LFG |
| Chain Number: | 2250FT | Surface Type: | Solid Top |
| Chain Pitch (in): | 1 in | Chain Material Description: | Gray Low Friction |
| Chain Width (mm): | 340 mm | Straight or Side-Flex: | Straight Running |
| Positrack: | None | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Chain Width (in): | 13.39 in | Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166150150 | Weight: | 1.81 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 7.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

