System Plast 2250FT Straight Running Solid Top, Material: Gray Low Friction, Width: 510mm, Pitch: 1in - LFG2250FT-M0510
Part #:25105
Catalog #:LFG2250FT-M0510
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2250 |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 25,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Number: | 2250FT | Rod/Pin Material: | PBT(White) |
| Max Load Capacity (lb/ft): | 1,700 lb/ft | Chain Material Description: | Gray Low Friction |
| Chain Width (mm): | 510 mm | Belt Thickness (mm): | 8.7 mm |
| Chain Width (in): | 20.08 in | Chain Material: | LFG |
| Chain Pitch (mm): | 25.4 mm | Chain Width Measurement System: | Metric |
| Chain Pitch (in): | 1 in | Straight or Side-Flex: | Straight Running |
| Surface Type: | Solid Top |
General Specifications
| UPC: | 726166150174 | Weight: | 1.93 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

