System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 170mm, Pitch: 1in - NGE2250FT-M0170
Part #:AA2500876
Catalog #:NGE2250FT-M0170
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Series: | 2250 | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 25,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Width (in): | 6.69 in | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 170 mm |
| Chain Material Description: | NG evo (Gray Blue) | Rod/Pin Material: | PBT(White) |
| Chain Material: | NGE | Chain Pitch (in): | 1 in |
| Chain Number: | 2250FT | Surface Type: | Solid Top |
| Belt Thickness (mm): | 8.7 mm | Chain Pitch (mm): | 25.4 mm |
| Chain Width Measurement System: | Metric |
General Specifications
| UPC: | 726166545628 | Weight: | 0.84 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.69 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

