System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 255mm, Pitch: 1in - NGE2250FT-PT-M0255
Part #:AA2500948
Catalog #:NGE2250FT-PT-M0255
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2250 |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 25,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Material Description: | NG evo (Gray Blue) | Positrack: | PT |
| Chain Width Measurement System: | Metric | Surface Type: | Solid Top |
| Chain Material: | NGE | Chain Width (mm): | 255 mm |
| Belt Thickness (mm): | 8.7 mm | Chain Pitch (in): | 1 in |
| Rod/Pin Material: | PBT(White) | Max Load Capacity (lb/ft): | 1,700 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 10.04 in |
| Chain Pitch (mm): | 25.4 mm | Chain Number: | 2250FT |
General Specifications
| UPC: | 726166546519 | Weight: | 1.26 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.04 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

