System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1in - NGE2250FT-PT-K330
Part #:AA2501992
Catalog #:NGE2250FT-PT-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2250 | Belt Thickness (in): | 0.34 in |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Max Load Capacity (N/m): | 1,890 N·m | Product Group: | Modular Plastic Belts |
| Chain Width (in): | 3.3 in | Chain Material: | NGE |
| Straight or Side-Flex: | Straight Running | Rod/Pin Material: | PBT(White) |
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | NG evo (Gray Blue) |
| Positrack: | PT | Chain Width (mm): | 83.82 mm |
| Max Load Capacity (lb/ft): | 425 lb/ft | Surface Type: | Solid Top |
| Chain Number: | 2250FT | Belt Thickness (mm): | 8.7 mm |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1 in |
General Specifications
| UPC: | 726166520762 | Weight: | 0.47 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 4.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

