System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 1in - NGE2250FT-M0340
Part #:AA2500878
Catalog #:NGE2250FT-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2250 | Max Load Capacity (N/m): | 25,000 N·m |
| Belt Thickness (in): | 0.34 in | Product Group: | Modular Plastic Belts |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Metric |
| Chain Pitch (in): | 1 in | Chain Width (in): | 13.39 in |
| Chain Pitch (mm): | 25.4 mm | Surface Type: | Solid Top |
| Chain Material Description: | NG evo (Gray Blue) | Rod/Pin Material: | PBT(White) |
| Chain Width (mm): | 340 mm | Chain Material: | NGE |
| Belt Thickness (mm): | 8.7 mm | Chain Number: | 2250FT |
| Max Load Capacity (lb/ft): | 1,700 lb/ft |
General Specifications
| UPC: | 726166545642 | Weight: | 1.68 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.39 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

