System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 340mm, Pitch: 1in - NGE2250FT-P2-M0340
Part #:AA2500906
Catalog #:NGE2250FT-P2-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2250 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 22,500 N·m |
| Chain Material: | NGE | Surface Type: | Solid Top |
| Positrack: | PT | Chain Pitch (in): | 1 in |
| Straight or Side-Flex: | Straight Running | Chain Number: | 2250FT |
| Chain Width Measurement System: | Metric | Chain Width (mm): | 340 mm |
| Rod/Pin Material: | PBT(White) | Chain Width (in): | 13.39 in |
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | NG evo (Gray Blue) |
| Belt Thickness (mm): | 8.7 mm | Max Load Capacity (lb/ft): | 1,530 lb/ft |
General Specifications
| UPC: | 726166539665 | Weight: | 4.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.39 IN |
| Packaged Height: | 0.73 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

