System Plast 2250FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 510mm, Pitch: 1in - NGE2250FT-M0510
Part #:AA2500880
Catalog #:NGE2250FT-M0510
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2250 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 25,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Pitch (mm): | 25.4 mm | Chain Material: | NGE |
| Chain Number: | 2250FT | Belt Thickness (mm): | 8.7 mm |
| Chain Width (mm): | 510 mm | Chain Material Description: | NG evo (Gray Blue) |
| Max Load Capacity (lb/ft): | 1,700 lb/ft | Chain Pitch (in): | 1 in |
| Surface Type: | Solid Top | Chain Width (in): | 20.08 in |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Metric |
| Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166540234 | Weight: | 1.93 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 20.08 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

