System Plast 2250FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 85mm, Pitch: 1in - LFG2250FT-M0085VG
Part #:250000
Catalog #:LFG2250FT-M0085VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Series: | 2250 | Belt Thickness (in): | 0.44 in |
| Max Load Capacity (N/m): | 25,000 N·m | Product Group: | Modular Plastic Belts |
| Chain Pitch (mm): | 25.4 mm | Rod/Pin Material: | PBT(White) |
| Chain Width Measurement System: | Metric | Straight or Side-Flex: | Straight Running |
| Surface Type: | SuperGrip™ | Chain Material Description: | Gray Low Friction |
| Max Load Capacity (lb/ft): | 1,700 lb/ft | Chain Pitch (in): | 1 in |
| Chain Number: | 2250FT VG | Belt Thickness (mm): | 11.2 mm |
| Chain Material: | LFG | Chain Width (in): | 3.35 in |
| Chain Width (mm): | 85 mm |
General Specifications
| UPC: | 726166525613 | Weight: | 0.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 0.44 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

