System Plast 2251FT Straight Running Solid Top, Material: Gray Low Friction, Width: 425mm, Pitch: 1in - LFG2251FT-M0425
Part #:251004
Catalog #:LFG2251FT-M0425
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Load Capacity (N/m): | 38,000 N·m | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Series: | 2251 |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.5 in |
| Chain Pitch (in): | 1 in | Chain Material: | LFG |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Straight Running |
| Belt Thickness (mm): | 12.7 mm | Chain Width (mm): | 425 mm |
| Chain Material Description: | Gray Low Friction | Max Load Capacity (lb/ft): | 2,600 lb/ft |
| Chain Width (in): | 16.73 in | Rod/Pin Material: | PBT(White) |
| Surface Type: | Solid Top | Chain Number: | 2251FT |
| Chain Width Measurement System: | Metric |
General Specifications
| UPC: | 726166150945 | Weight: | 2.91 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 16.73 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

